Accessories
Plug connectors and cables

DOL-1204-G25MNI
6052619
Piece
Copy shortlink
    • Technical specifications
      Accessory groupPlug connectors and cables
      Accessory familyConnecting cables
      Connection type head AFemale connector, M12, 4-pin, straight
      Connection type head BFlying leads
      Connection typeFlying leads
      Connector materialPUR
      Connector colorGray
      Locking nut materialStainless steel (V4A/1.4404)
      Tightening torque0.6 Nm
      Width across flats14
      Cable25 m, 4-wire, PVC
      Jacket materialPVC
      Jacket colorGray
      Cable diameter5 mm
      Conductor cross-section0.34 mm²
      ShieldingUnshielded
      Bending radius
      Flexible use> 10 x cable diameter
      Stationary position> 5 x cable diameter
      Reference voltage
      ≤ 250 V
      Rated impulse voltage2.5 kV
      Current loading4 A
      Signal typeSensor/actuator cable
      ApplicationHygienic and washdown zones
      Note

      This product is generally resistant to chemical cleaning agents (see ECOLAB). Please do not use cleaning agents of any other Kind. 1)

      Not resistant against lactic acid & hydrogen peroxide (H2O2) 2)

      Authorizations

      Ecolab

      UL

      UL File No.CYJV.E335179
      Enclosure ratingIP65/ IP67/ IP69K
      Ambient operating temperature
      Flexible use–5 °C ... +80 °C
      Stationary position–30 °C ... +80 °C
      Head–25 °C ... +85 °C
      • 1) Tested detergent: 3% P3 – topax 990, 5% P3 – topoactive 200, 5% P3 – topax 52, 3% P3 – topax 66, 3% P3 – topactive OKTO; Insulating material group: Cat I.
      • 2) Insulating material group: Cat I.
    • Classifications
      ECl@ss 5.019030312
      ECl@ss 5.1.419030312
      ECl@ss 6.027060304
      ECl@ss 6.227060304
      ECl@ss 7.027060304
      ECl@ss 8.027060304
      ECl@ss 8.127060304
      ECl@ss 9.027060304
      ECl@ss 10.027060304
      ECl@ss 11.027060304
      ECl@ss 12.027060304
      ETIM 5.0EC000830
      ETIM 6.0EC000830
      ETIM 7.0EC003249
      ETIM 8.0EC003249
      UNSPSC 16.090126121604

    Technical drawings

    DOL-1204-G25MNI
    Dimensional drawing
  • View: View Gallery View List Show all
    Hide all