Accessories
Plug connectors and cables
DOL-1202-W05MC
6042067
Copy shortlink
-
Technical details
-
Downloads
-
Customs data
-
Technical specifications
Accessory group | Plug connectors and cables |
Accessory family | Connecting cables |
Connection type head A | Female connector, M12, 5-pin, angled, A-coded |
Connection type head B | Flying leads |
Cable | 5 m, 2-wire, PUR, halogen-free |
Jacket material | PUR, halogen-free |
Cable diameter | 4.2 mm |
Conductor cross-section | 0.34 mm² |
Shielding | Unshielded |
Signal type | Sensor/actuator cable |
Application | Zones with oils and lubricants |
Note | Voltage supply |
Enclosure rating | IP65/ IP67/ IP69K |
Description | Head A: female connector, M12, 5-pin, angled Head B: cable Cable: for power supply, PUR, halogen-free, shielded, 3 x 0.34 mm², Ø 4.2 mm |
Classifications
ECl@ss 5.0 | 19030312 |
ECl@ss 5.1.4 | 19030312 |
ECl@ss 6.0 | 27060304 |
ECl@ss 6.2 | 27060304 |
ECl@ss 7.0 | 27060304 |
ECl@ss 8.0 | 27060304 |
ECl@ss 8.1 | 27060304 |
ECl@ss 9.0 | 27060304 |
ECl@ss 10.0 | 27060304 |
ECl@ss 11.0 | 27060304 |
ECl@ss 12.0 | 27060304 |
ETIM 5.0 | EC000830 |
ETIM 6.0 | EC000830 |
ETIM 7.0 | EC003249 |
ETIM 8.0 | EC003249 |
UNSPSC 16.0901 | 26121604 |
Technical drawings
Dimensional drawing
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.