Accessories
Plug connectors and cables
DOL-0803-W15M
6036473
Copy shortlink
-
Technical details
-
Downloads
-
Customs data
-
Technical specifications
Accessory group | Plug connectors and cables |
Accessory family | Connecting cables |
Connection type head A | Female connector, M8, 3-pin, angled |
Connection type head B | Flying leads |
Connection type | Flying leads |
Connector material | TPU |
Connector color | Orange |
Locking nut material | CuZn, nickel-plated brass |
Tightening torque | 0.3 Nm |
Cable | 15 m, 3-wire, PVC |
Jacket material | PVC |
Jacket color | Orange |
Cable diameter | 5 mm |
Conductor cross-section | 0.34 mm² |
Shielding | Unshielded |
Bending radius | | Flexible use | > 10 x cable diameter | Stationary position | > 5 x cable diameter |
|
|
Current loading | 4 A |
Signal type | Sensor/actuator cable |
Application | Zones with chemicals |
Enclosure rating | IP67 |
Ambient operating temperature | | Flexible use | –5 °C ... +80 °C | Stationary position | –40 °C ... +80 °C | Head | –40 °C ... +90 °C |
|
Classifications
ECl@ss 5.0 | 19030312 |
ECl@ss 5.1.4 | 19030312 |
ECl@ss 6.0 | 27060304 |
ECl@ss 6.2 | 27060304 |
ECl@ss 7.0 | 27060304 |
ECl@ss 8.0 | 27060304 |
ECl@ss 8.1 | 27060304 |
ECl@ss 9.0 | 27060304 |
ECl@ss 10.0 | 27060304 |
ECl@ss 11.0 | 27060304 |
ECl@ss 12.0 | 27060304 |
ETIM 5.0 | EC000830 |
ETIM 6.0 | EC000830 |
ETIM 7.0 | EC003249 |
ETIM 8.0 | EC003249 |
UNSPSC 16.0901 | 26121604 |
Technical drawings
Dimensional drawing
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.