Accessories
Plug connectors and cables

DOL-0803-W10MRN
6058509
Piece
Copy shortlink
    • Technical specifications
      Accessory groupPlug connectors and cables
      Accessory familyConnecting cables
      Connection type head AFemale connector, M8, 3-pin, angled
      Connection type head BFlying leads
      Connection typeFlying leads
      Connector materialPP
      Connector colorGray
      Locking nut materialStainless steel (V4A/1.4404/316L)
      Tightening torque0.6 Nm
      Width across flats9
      Cable10 m, 3-wire, PP
      Jacket materialPP 1)
      Jacket colorGray
      Cable diameter4.6 mm
      Conductor cross-section0.34 mm²
      ShieldingUnshielded
      Bending radius
      Flexible use> 10 x cable diameter
      Stationary position> 5 x cable diameter
      Bending cycles≥ 4,000,000
      Reference voltage
      ≤ 60 V
      Rated impulse voltage1.5 kV
      Current loading4 A
      Signal typeSensor/actuator cable
      Torsion force180° / 1 m
      Application

      Hygienic and washdown zones

      Drag chain operation

      Note

      This product is generally resistant to chemical cleaning agents (see ECOLAB) and other chemical compounds such as H2O2 and CH2O2. Before permanent installation is carried out, the material's resistance to the cleaning agent being used must be checked. 2)

      Resistant against lactic acid & hydrogen peroxide (H2O2)

      AuthorizationsEcolab
      Enclosure ratingIP67/ IP69K
      Ambient operating temperature
      Flexible use–25 °C ... +105 °C
      Stationary position–40 °C ... +105 °C
      • 1) Silicone-free, halogen-free, LABS-free.
      • 2) Tested detergent: 3% P3 – topax 990, 5% P3 – topoactive 200, 5% P3 – topax 52, 3% P3 – topax 66, 3% P3 – topactive OKTO; Insulating material group: Cat I.
    • Classifications
      ECl@ss 5.019030312
      ECl@ss 5.1.419030312
      ECl@ss 6.027060304
      ECl@ss 6.227060304
      ECl@ss 7.027060304
      ECl@ss 8.027060304
      ECl@ss 8.127060304
      ECl@ss 9.027060304
      ECl@ss 10.027060304
      ECl@ss 11.027060304
      ECl@ss 12.027060304
      ETIM 5.0EC000830
      ETIM 6.0EC000830
      ETIM 7.0EC003249
      ETIM 8.0EC003249
      UNSPSC 16.090126121604

    Technical drawings

    DOL-0803-W10MRN
    Dimensional drawing
  • View: View Gallery View List Show all
    Hide all