Contact
Feedback

Displacement measurement sensors
OD Value

OD2-P250W150I0
6036645
Usually available within 3 weeks
Piece
Copy shortlink
    • Mechanics/electronics
      Supply voltage VsDC 12 V ... 24 V
      Power consumption≤ 2.88 W 1)
      Warm-up time≤ 30 min
      Housing materialPlastic (PBT)
      Window materialPlastic (PMMA)
      Connection typeMale connector, M12, 8-pin, swivel connector unit
      IndicationDistance bar graph, up to 8 status LEDs
      Weight70 g
      Dimensions (W x H x D)20.4 mm x 60 mm x 50 mm
      Enclosure ratingIP67
      Protection classIII
      • 1) Without load, with current output.
    • Performance
      Measuring range100 mm ... 400 mm 1)
      TargetNatural objects
      Repeatability75 µm 2) 3) 4)
      Linearity± 750 µm 2) 3) 5)
      Response time≥ 1 ms
      Measuring frequency≤ 1.33 kHz 1)
      Output time≥ 0.75 ms
      Light sourceLaser, red
      visible red light
      Laser class2 (IEC 60825-1:2014, EN 60825-1:2014) 6)
      Typ. light spot size (distance)1.8 mm x 3.5 mm (250 mm)
      Additional functionMean-value setting 1 … 64x, automatic sensitivity adjustment, Analog outputs can be taught in, Invertable analog output, Teach-in of digital output, Invertable switching output, multifunctional input: laser-off / external teach-in / trigger, switching mode: distance to object (DtO), switching mode: window (Wnd)
      • 1) 6 % ... 90 % remission.
      • 2) Measurement on 90 % remission (ceramic, white).
      • 3) At averaging function medium.
      • 4) Constant ambient conditions.
      • 5) When calibrated in the application regularly.
      • 6) Wavelength: 655 nm, max. output: 1 mW.
    • Interfaces
      Digital output
      Number2 1)
      TypePNP
      Maximum output current IA≤ 100 mA
      Analog output
      Number1
      TypeCurrent output
      Current4 mA ... 20 mA, ≤ 300 Ω
      Resolution16 bit
      Multifunctional input (MF)1 x MF 2)
      • 1) PNP: HIGH = VS - (< 2 V) / LOW = < 2 V; NPN: HIGH = < 2 V / LOW = VS.
      • 2) MF can be used as laser-off, trigger, external teach-in, or deactivated; response time ≤ 3 ms.
    • Ambient data
      Ambient temperature, operation–10 °C ... +40 °C
      Ambient temperature, storage–20 °C ... +60 °C
      Relative air humidity (non-condensing)35 % ... 95 %
      Temperature drift± 0.08 % FS/K (FS = Full Scale = Measuring range of sensor)
      Typ. Ambient light immunity

      Artificial light: ≤ 3,000 lx

      Sunlight: ≤ 10,000 lx

      Vibration resistance10 Hz ... 55 Hz (amplitude 1.5 mm, x-, y-, z-axis 2 hours each)
      Shock resistance50 G (x, y, z axis 3 times each)
    • Classifications
      ECl@ss 5.027270801
      ECl@ss 5.1.427270801
      ECl@ss 6.027270801
      ECl@ss 6.227270801
      ECl@ss 7.027270801
      ECl@ss 8.027270801
      ECl@ss 8.127270801
      ECl@ss 9.027270801
      ECl@ss 10.027270801
      ECl@ss 11.027270801
      ETIM 5.0EC001825
      ETIM 6.0EC001825
      ETIM 7.0EC001825
      UNSPSC 16.090141111613

    Technical drawings

    OD2-P250W150I0
    Dimensional drawing OD2-x250W150xx
    OD2-P250W150I0
    Connection type OD2-xxxxxxA0 OD2-xxxxxxC0 OD2-xxxxxxI0 OD2-xxxxxxU0 connector M12, 8-pin
    OD2-P250W150I0
    Connection diagram
    OD2-P250W150I0
    Adjustment possible OD2-xxxxxxIx
    OD2-P250W150I0
    Light spot size OD2-x250W150xx
    OD2-P250W150I0
    Linearity OD2-x250xxxxx
  • View: View Gallery View List Show all
    Hide all
TOP