Contact
Feedback

2D LiDAR sensors
S100 / Indoor

S10B-9011DA
1042267
Usual availabilty in 24 to 48 hours
  • Copy shortlink
    • Features
      ApplicationIndoor
      Light sourceInfrared (905 nm)
      Laser class1, complies with 21 CFR 1040.10 and 1040.11 except for the tolerance according to “Laser Notice No. 50” from June 24, 2007 (IEC 60825-1:2014, EN 60825-1:2014)
      Aperture angle
      Horizontal270°
      Scanning frequency25 Hz
      Angular resolution0.5°, 1°
      Working range0 m ... 10 m
      Scanning range
      At 10% remission4.5 m
    • Mechanics/electronics
      Electrical connection1 x system plug with screw terminal block (accessory)
      Supply voltage16.8 V DC ... 30 V DC
      Power consumption8 W
      Output current≤ 250 mA
      Housing colorBlack (RAL 9005)
      Enclosure ratingIP65 (EN 60529, Section 14.2.5)
      Protection classII (VDE 0106, EN50178)
      Weight1.2 kg, without connecting cables
      Dimensions (L x W x H)105 mm x 102 mm x 152 mm
    • Performance
      Detectable object shapeAlmost any (diameter: 30 mm, 40 mm, 50 mm, 70 mm, 150 mm (selectable))
      Integrated applicationField evaluation
      Number of field sets16 field pairs (32 fields)
      Simultaneous evaluation cases1 (2 fields)
    • Interfaces
      Serial✔ , RS-232
      CANopen
      Digital inputs5 (4 x IN, standby)
      Digital outputs5 (Q1, Q2, Ǭ1, Ǭ2, diagnosis)
      Optical indicators1 7-segment display (contamination warning, initial condition)
    • Ambient data
      Object remission1.8 % ... > 1,000 % (reflectors)
      Electromagnetic compatibility (EMC)EN 61000-6-2:2005-08
      Vibration resistanceIEC 60068-2-6:2007-12
      Shock resistanceIEC 60068-2-29:1987
      Ambient operating temperature–10 °C ... +50 °C
      Storage temperature–30 °C ... +70 °C
    • General notes
      Note on useThe sensor does not constitute a safety component as defined by relevant legislation on machine safety.
    • Classifications
      ECl@ss 5.027270990
      ECl@ss 5.1.427270990
      ECl@ss 6.027270913
      ECl@ss 6.227270913
      ECl@ss 7.027270913
      ECl@ss 8.027270913
      ECl@ss 8.127270913
      ECl@ss 9.027270913
      ETIM 5.0EC002550
      ETIM 6.0EC002550
      UNSPSC 16.090146171620

    Technical drawings

    S10B-9011DA
    Dimensional drawing Laser scanner
    S10B-9011DA
    Dimensional drawing Origin of scan plane
    S10B-9011DA
    Working range diagram
  • View: View Gallery View List Show all
    Hide all
TOP