Contact
Feedback

Contrast sensors
KTL180

KTL180-MN4P41ZZZZZ
6068613
Availability on request
Piece
Copy shortlink
    • Features
      Special applications-
      Device typeStand-alone
      IndicationDisplay
      DisplayLED status display / 2x 4-character digital dual displays, Set value (green indicator) and actual value (red indicator) are displayed simultaneously, display of parameters
      Dimensions (W x H x D)10.5 mm x 33.2 mm x 71.9 mm
      Sensing range0 mm ... 1,400 mm, Proximity system 1)
      Sensing distance1 mm, 1,400 mm 1)
      Housing design (light emission)Rectangular
      Light sourceLED, White 2)
      Angle of dispersionApprox. 65° 3)
      Wave length400 nm ... 750 nm
      Teach-in mode1-point teach-in, 2-point teach-in, teach-in dynamic
      Delay timeAdjustable
      Special featuresMulti-function input, stand-alone mode
      Delivery statusTeach-in dynamic
      Parameter presettingsNone
      • 1) Objects to be sensed with 90% reflectivity (based on DIN 5033 white standard). Sensing range depends on fiber-optic cable.
      • 2) Average service life: 100,000 h at TU = +25 °C.
      • 3) See LL3 fiber-optic data.
    • Mechanics/electronics
      Supply voltage12 V DC ... 24 V DC 1)
      Ripple≤ 10 % 2)
      Current consumption≥ 50 mA (at 24 V)
      Switching frequency31.2 kHz
      Response time16 µs
      Jitter8 µs
      Switching outputNPN
      Switching modeLight/dark switching
      Output current Imax.100 mA 3)
      Input, blanking input (AT)Blanked: U < 1 V: free-running: U = 1.5 V ... < Uv 4)
      Input, light/dark (L/D)Light: U = 1.5 V: light: U < 1 V 4)
      Retention time (ET)25 ms, non-volatile memory
      Connection typeMale connector M8, 4-pin
      Protection classIII
      Circuit protection

      UV connections, reverse polarity protected

      In-/outputs short-circuit protected

      Interference pulse suppression

      Outputs overcurrent and short-circuit protected

      Enclosure ratingIP50
      Weight25 g
      Housing materialPlastic, VISTAL®
      • 1) +- 10%.
      • 2) May not exceed or fall below Uv tolerances.
      • 3) Total current of all Outputs.
      • 4) Minimum pulse 300 μs.
    • Ambient data
      Ambient operating temperature–25 °C ... +55 °C
      Ambient storage temperature–40 °C ... +70 °C
      Shock loadIEC 60068-2-27
      UL File No.EN 60947-5-2
    • Classifications
      ECl@ss 5.027270906
      ECl@ss 5.1.427270906
      ECl@ss 6.027270906
      ECl@ss 6.227270906
      ECl@ss 7.027270906
      ECl@ss 8.027270906
      ECl@ss 8.127270906
      ECl@ss 9.027270906
      ECl@ss 10.027270906
      ECl@ss 11.027270906
      ETIM 5.0EC001820
      ETIM 6.0EC001820
      ETIM 7.0EC001820
      UNSPSC 16.090139121528

    Technical drawings

    KTL180-MN4P41ZZZZZ
    Dimensional drawing Stand-alone
    KTL180-MN4P41ZZZZZ
    Adjustments
    KTL180-MN4P41ZZZZZ
    Connection diagram Cd-380
    KTL180-MN4P41ZZZZZ
    Sensing distance LL3-DZ01
    KTL180-MN4P41ZZZZZ
    Sensing distance LL3-DM02 (LL3-DA09)
    KTL180-MN4P41ZZZZZ
    Sensing distance LL3-DM02 (LL3-DA06)
    KTL180-MN4P41ZZZZZ
    Sensing distance LL3-DM02 (LL3-DA06)
    KTL180-MN4P41ZZZZZ
    Sensing distance LL3-DC38
    KTL180-MN4P41ZZZZZ
    Sensing distance LL3-DB09, LL3-DK04, LL3-DY01
    KTL180-MN4P41ZZZZZ
    Sensing distance LL3-DB01, LL3-DB04, LL3DM02
    KTL180-MN4P41ZZZZZ
    Sensing distance LL3-DC09
  • View: View Gallery View List Show all
    Hide all
TOP