RMS3xx

Radar technology for quick object detection in harsh environments

Your Benefits

  • Quick and precise object detection
  • Monitored areas can be adapted individually to applications
  • Freely programmable transistor outputs for quick, break-free and stable data transmission
  • Output of identification number, speed and direction of movement of the object via Ethernet
  • Simultaneous determination of object distance and speed as well as the angle between sensor and object
  • Simple configuration and installation

Overview

Radar technology for quick object detection in harsh environments

The RMS3xx radar sensor combines the high-performance radar technology from SICK on a foundation of trusted hardware and efficient software. The sensor reliably identifies objects such as obstacles within its detection range. It not only outputs the identification number of the object, but also its direction of movement, speed and distance to the sensor. Thanks to the individually adjustable monitored areas, the RMS3xx identifies objects on-time, e.g. to detect collision risks for driver assistance systems in a timely manner and prevent damage. Simultaneous detection of several objects and provision of associated object data secure operation even in areas in which several objects have to be monitored or in harsh environments.

At a glance
  • Detection of static and movable objects
  • 4 freely programmable transistor switching outputs
  • Output of identification number, speed, direction of movement of the object via Ethernet
  • Large scanning range for detection angles of ± 50° (azimuth) and ± 8° (elevation)
  • Dust-free, waterproof housing (IP67)

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Aperture angle
    Horizontal± 50°
    Vertical± 8°
    Working range1 m ... 45 m
    Response time< 60 ms
    Number of field setsUp to 6 fields
    Ethernet
    CANopen✔ , under preparation
    Enclosure ratingIP67
    Ambient operating temperature–40 °C ... +65 °C
    Dimensions85 mm x 97 mm x 60.75 mm
    Weight500 g
All technical data can be found accompanying the individual product