SLG

Compact light grid for reliable object detection

Your Benefits

  • Small, slim, and sleek design enables easy integration into applications
  • Capacitive teach-in button and LEDs make commissioning easier for complex solutions
  • Slim and flat models offer flexible mounting options
  • User-defined factory preset configuration or flexible configuration with teach-in button
  • Optical synchronization eliminates the need to lay cables, thus saving time
  • At only 8 mm x 25 mm, smart light grids fit nearly anywhere and can be embedded inside walls, doors, conveyors, and machines
  • The teach-in button and auto-muting enable Plug & Play. The alignment aid and the “Click & Go” principle also enable faster installation.

Overview

Compact light grid for reliable object detection

The smart light grid product family includes smart area sensors, smart gate sensors and smart pick-to-light-sensor light grids. At only 8 mm x 25 mm, they fit nearly anywhere and can be embedded inside walls, doors, conveyors, and machines. Slim and flat versions are available. They can be ordered in 120 to 1,400 mm lengths in a plastic or aluminum housing. Auto-muting, the teach-in button and an alignment aid ensure longer operating time

At a glance
  • Variable monitoring lengths from 120 mm to 1,400 mm (in 160 mm increments)
  • Operating range 7 m
  • Response time 18 ms
  • Resolution 45 mm to 25 mm
  • Order-picking with bright job LEDS on the sender and receiver sides
  • IP 65 protection class
  • Ambient light immunity up to 150,000 lux

Applications

Technical overview

 
    Technical data overview
    Operating range1.5 m ... 7 m
    Beam separation40 mm
    Optical light exit

    Flat

    Slim

    Detection height120 mm ... 1,400 mm
    Connection type

    Cable with M8 male connector, 4-pin

    Cable open end, 4-wire

    Cable with M12 male connector, 4-pin

    Length of cable0.2 m
All technical data can be found accompanying the individual product