TTK70

Position and speed measurement for linear direct drives

Your Benefits

  • Available with the HIPERFACE® and SSI interfaces
  • Measurement lengths of up to 4 m
  • Maintenance and wear-free thanks to non-contact measurement principle
  • Compact design, low weight, and high traversing speed
  • Immune to ambient conditions such as contamination and condensation
  • No need for a reference run due to the absolute position recording
  • Certification allows for easy integration into a safe drive system

Overview

Position and speed measurement for linear direct drives

Precision, speed and dynamics play a particularly important role in the measurement of linear movements. The compact linear measurement system TTK70 with HIPERFACE® or SSI interface fulfills all these properties. The magnetic principle of operation, the long measuring lengths, and the extremely high resolution open up all kinds of application possibilities for absolute position and speed recording. The non-contact measuring system consists of a compact read head and magnetic tape. The read head is responsible for recording position values. The magnetic tape is the measuring element and features a magnetic division into an incremental and an absolute track.

At a glance
  • Non-contact absolute position and speed recording
  • With HIPERFACE® or SSI interface
  • Measurement lengths of up to 4 m
  • For high traversing speeds of up to 10 m/s
  • Reliable measurements, even in the event of contamination and condensation on the magnetic tape
  • Small, compact read head
  • Certified according to SIL2 and PL d (HIPERFACE® interface)

Applications

Technical overview

 
    Technical data overview
    Measuring length0 m ... 3.92 m
    Communication interfaceSSI, HIPERFACE®
    Communication Interface detailSin/Cos
    Resolution1 µm
    Connection type

    Male connector, M12, 12-pin

    Male connector, M12, 8-pin

    Cable, 8-wire (4 x 2 x 0.15 mm²)

    Safety system– / ✔
All technical data can be found accompanying the individual product