Accessories
Mounting systems
BEF-WTT12L
2078538
Copy shortlink
-
Technical details
-
Downloads
-
Customs data
-
Technical specifications
Accessory group | Mounting brackets and plates |
Accessory family | Mounting brackets |
Suitable for | PowerProx |
Description | Mounting brackets |
Classifications
eCl@ss 5.0 | 27279202 |
eCl@ss 5.1.4 | 27279202 |
eCl@ss 6.0 | 27279202 |
eCl@ss 6.2 | 27279202 |
eCl@ss 7.0 | 27279202 |
eCl@ss 8.0 | 27279202 |
eCl@ss 8.1 | 27279202 |
eCl@ss 9.0 | 27273701 |
eCl@ss 10.0 | 27273701 |
eCl@ss 11.0 | 27273701 |
eCl@ss 12.0 | 27273701 |
ETIM 5.0 | EC002615 |
ETIM 6.0 | EC002615 |
ETIM 7.0 | EC002615 |
ETIM 8.0 | EC002615 |
UNSPSC 16.0901 | 32131023 |
Technical drawings
Dimensional drawing
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.