Accessories
Mounting systems
BEF-MR006030R
2055634
Copy shortlink
-
Technical details
-
Downloads
-
Customs data
-
Technical specifications
Accessory group | Other mounting accessories |
Accessory family | Measuring wheels and measuring wheel systems |
Description | Measuring wheel with O-ring (NBR70) for 6 mm solid shaft, circumference 300 mm |
Circumference | 300 mm |
Bore diameter | 6 mm |
Surface | O-ring NBR70 |
Classifications
ECl@ss 5.0 | 21160104 |
ECl@ss 5.1.4 | 21160104 |
ECl@ss 6.0 | 21160104 |
ECl@ss 6.2 | 21160104 |
ECl@ss 7.0 | 21160104 |
ECl@ss 8.0 | 21160104 |
ECl@ss 8.1 | 21160104 |
ECl@ss 9.0 | 21160104 |
ECl@ss 10.0 | 21160104 |
ECl@ss 11.0 | 21160104 |
ECl@ss 12.0 | 21160104 |
ETIM 5.0 | EC002179 |
ETIM 6.0 | EC002179 |
ETIM 7.0 | EC002179 |
ETIM 8.0 | EC002179 |
UNSPSC 16.0901 | 25191839 |
Technical drawings
Dimensional drawing
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.