Switching automation light grids
FLG

FLG2-20025021
6050066
Piece
Copy shortlink
    • Features
      Device versionOpen
      Sensor principleSender/receiver
      Minimum detectable object (MDO)

      2 mm, dynamic: 2 mm 1)

      6 mm, static: 6 mm

      Beam separation2 mm
      Detection height250 mm
      Output functionLight/dark switching adjustable by means of rotary switch
      • 1) 2 mm MDO in limited detection area.
    • Mechanics/electronics
      Wave length880 nm
      Supply voltage VsDC 18 V ... 30 V 1)
      Ripple< 10 %
      Output current Imax.≤ 100 mA
      Off delay0 s ... 5 s 2)
      Initialization time0.3 s
      Switching output

      PNP 3)

      NPN

      Dimensions (W x H x D)312 mm x 230 mm x 25 mm
      Connection typeMale connector M12, 4-pin
      Housing materialAluminum, painted
      IndicationLED
      Enclosure ratingIP65
      Circuit protection

      UV connections, reverse polarity protected

      Output Q short-circuit protected

      Interference pulse suppression

      Protection classIII
      Weight0.86 kg
      Pulse frequency5,000 Hz
      • 1) Limit values, reverse-polarity protected, operation in short-circuit protected network: max. 8 A.
      • 2) Adjustable.
      • 3) Q / Ǭ.
    • Performance
      Detection area (W x H)250 mm x 200 mm 1)
      Response time< 0.1 ms
      • 1) 2 mm MDO in limited detection area.
    • Ambient data
      Enclosure ratingIP65
      Shock resistanceEN 60068-2-27
      Vibration resistanceEN 60068-2-6
      EMCEN 60947-5-2
      Ambient light immunitySunlight: 10,000 lx
      Ambient operating temperature0 °C ... +60 °C 1)
      Ambient temperature, storage–20 °C ... +80 °C
      • 1) In static mode: constant temperature around teaching point will be assumed.
    • Classifications
      ECl@ss 5.027270910
      ECl@ss 5.1.427270910
      ECl@ss 6.027270910
      ECl@ss 6.227270910
      ECl@ss 7.027270910
      ECl@ss 8.027270910
      ECl@ss 8.127270910
      ECl@ss 9.027270910
      ECl@ss 10.027270910
      ECl@ss 11.027270910
      ETIM 5.0EC002549
      ETIM 6.0EC002549
      ETIM 7.0EC002549
      UNSPSC 16.090139121528

    Technical drawings

    FLG2-20025021
    Dimensional drawing FLGx-200xxx2x
    FLG2-20025021
    Display LED
    FLG2-20025021
    Connection type and diagram
    FLG2-20025021
    Setting the key lock
    FLG2-20025021
    Limited detection area
  • View: View Gallery View List Show all
    Hide all