Transparency beyond boundaries
Efficient material flows from goods receipt to warehouse and production to outbound goods are essential in today's business world. The goal: lower costs and higher process quality.
SICK supports companies in a variety of industries with sensor and software solutions for localizing objects indoors and outdoors. Decades of experience and a broad portfolio of identification solutions make SICK the ideal partner for the successful digitalization of logistics and production processes.

ASSET TRACKING IN NON-AUTOMATED AND SEMI-AUTOMATED AREAS
Centimeter-precise location data through tag-based object localization
The real-time localization systems (RTLS) from SICK utilize modern radio technologies such as ultra-wideband (UWB), which localizes the position of numerous objects directly via tags. When there are a larger number of individual elements being transported, this can also be done indirectly via a combination of tag and identification using codes, RFID or OCR/OCV.

Traceable loading and unloading processes for industrial vehicles
The Automated Load Detect Ident System ensures digital transparency in material transport by reliably identifying loads on industrial trucks. Depending on the requirements, the system variants are equipped with different identification technologies – RFID, laser or camera. The integration of an IoT gateway enables indoor and outdoor localization.

Efficient goods receipt through a transparent material flow
Goods receipt is an important part of the internal material flow. Fast, targeted goods receipt enables the subsequent processes to run smoothly. By linking shipping notifications, acquired parcel data, and additional information such as “express processing” or “customs goods”, all incoming goods can be processed in a structured manner. Indirect localization using geofencing offers further potential for optimization.

LOCALIZATION SOLUTIONS FOR AUTOMATED GUIDED VEHICLE SYSTEMS AND MOBILE ROBOTS
Needs-based localization for mobile robot navigation
To navigate AGVs and mobile robots, it is necessary to know the precise vehicle position at all times. Various localization solutions can be used for this purpose. Custom vehicle concepts can be realized depending on the operating environment and vehicle type.
Sensors and software provide the absolute position of freely moving mobile robots in their respective environment. Suitable solutions for this are grid localization using 2D codes and free localization using reflectors or surrounding contours, which allow flexible routing in dynamic environments.

More efficiency in intralogistics: SICK white paper on sensor-assisted AGV localization
In efficiency-driven intralogistics, smart sensors for localization ensure the successful use of automated guided vehicle systems. But what solutions are available - and for which application scenarios are they suitable? Designers of industrial vehicles and integrators will find guidance in this white paper.

PARTNERSHIP
SAP and SICK develop digitalization solution for real-time tracking
SICK, in conjunction with the software company SAP, has developed an advanced real-time tracking system for process tracking and automation. In combination with the SAP software, the tag LOC system provided by SICK forms a comprehensive digitalization solution that enables annual cost savings of EUR 215,000.