Contact
Feedback

CEMS solutions
MCS100E HW

MCS100E HW
On request
Usual availability on request
Please note: The exact device specifications and performance data of the product may deviate from the information provided here, and depend on the application in which the product is being used and the relevant customer specifications.
Our regional sales organization will help you to select the optimum device configuration.
This product is unfortunately not available online. Please contact us.
  • The MCS100E HW is an analyzer system for the extractive measurement of up to 8 IR active gas components. It can be supplemented with an oxygen analyzer and a total hydrocarbon analyzer. From the sampling unit to the cell, all ducts having contact with measuring gas are heated above the dew point and thus protected against corrosion. This hot measuring technology also enables water-soluble components such as HCl and NH3 to be measured.

    At a glance
    • Extractive measurement of up to 8 IR-active gas components
    • Additional oxygen and total hydrocarbon analyzer as option
    • Gas lines heated throughout
    • Sample gas infeed on gas sampling probe or analyzer
    • Back-purging of gas sampling probe for filter cleaning
    • Rapid measured gas exchange to minimize adsorption and desorption processes
    • Automated sample point switching
    Your benefits
    • Measurement of several gas components with one analyzer
    • Heated gas paths enables measurement of difficult gases like HCl and NH3
    • Long maintenance intervals (typically 6 months) due to self monitoring of the analyzer
    • Selective measurement of NO and NO2 – no converter required
    • QAL3 drift test with internal calibration filter wheel – no test gas required
    • MCS100E HW system
      Measured valuesCH4, CO, CO2, H2O, HCl, N2O, NH3, NO, NO2, O2, SO2
      Performance-tested measurandsCO, CO2, H2O, HCl, NH3, NO, O2, SO2
      Measurement principlesInterference filter correlation, Gas filter correlation, Zirconium dioxide sensor
      Gas flow rate200 l/h ... 1,000 l/h
      Depending on application
      Measuring ranges
      CH40 ... 70 ppm / 0 ... 1,400 ppm
      CO0 ... 60 ppm / 0 ... 2,000 ppm
      CO20 ... 25 Vol.-% / 0 ... 100 Vol.-%
      H2O0 ... 1 Vol.-% / 0 ... 40 Vol.-%
      HCl0 ... 10 ppm / 0 ... 1,900 ppm
      NH30 ... 30 ppm / 0 ... 660 ppm
      NO0 ... 150 ppm / 0 ... 1,900 ppm
      NO20 ... 50 ppm / 0 ... 500 ppm
      N2O0 ... 50 ppm / 0 ... 1,000 ppm
      O20 ... 1 Vol.-% / 0 ... 21 Vol.-%
      SO20 ... 25 ppm / 0 ... 5,000 ppm
      Other measuring ranges on request
      Certified measuring ranges
      CO0 ... 75 mg/m³
      CO20 ... 20 Vol.-%
      H2O0 ... 40 Vol.-%
      HCl0 ... 15 mg/m³
      NH30 ... 20 mg/m³
      NO0 ... 200 mg/m³
      O20 ... 21 Vol.-%
      SO20 ... 75 mg/m³
      Response time (t90)≤ 200 s
      Depending on application
      Process temperature0 °C ... +1,300 °C
      Sample gas temperatureInlet analyzer system: 0 °C ... +220 °C
      Process pressure900 hPa ... 1,100 hPa
      Atmospheric
      Ambient temperature

      +5 °C ... +35 °C

      With cooling device: +5 °C ... +50 °C

      Ambient pressure900 hPa ... 1,100 hPa
      Conformities

      Approved for plants requiring approval

      2001/80/EC (13. BImSchV)

      2000/76/EC (17. BImSchV)

      27.BImSchV

      TA-Luft (Prevention of Air Pollution)

      EN 15267 (MCERTS)

      EN 14181:2004

      Electrical safetyCE
      Enclosure ratingIP43
      Analog outputs4 outputs:
      0/4 ... 20 mA, 500 Ω
      Max. 64 outputs with opto box via optical fibre possible
      Analog inputs4 inputs:
      0/4 ... 20 mA
      Max. 64 inputs with opto box via optical fibre possible
      Digital outputs12 outputs:
      40 V, 1 A
      Max. 64 outputs with opto box via optical fibre possible
      Digital inputs4 inputs:
      50 V AC, 4 A / 24 V DC, 4 A
      Max. 64 inputs with opto box via optical fibre possible
      Interfaces and bus protocols
      RS-232Modbus RTU
      RS-485Modbus RTU (option)
      RS-485PROFIBUS DP (option)
      EthernetModbus TCP (option)
      Operation

      Via integrated operating unit

      Two operating levels, one password-protected

      Sequence programs can be programmed as required

      Test functions

      Automatic check cycle for zero and span point

      Internal calibration filter for QAL3 drift check without test gas (option)

      System components

      Analyzer cabinet

      Sampling probe

      Sample gas line, heated

      Options

      Zirconium dioxide sensor (oxygen measurement)

      Total hydrocarbon analyzer

    Technical drawings

    MCS100E HW
    MCS100E systems
TOP