Accessories
Mounting systems
Additional front screen
2033226
Copy shortlink
-
Technical details
-
Downloads
-
Customs data
-
Technical specifications
Accessory group | Device protection (mechanical) |
Accessory family | Front screen protection |
Suitable for | M40x-0260xxxxx |
Items supplied | Incl. sliding nuts and fastening screws |
Packing unit | 2 pieces |
Description | Front screen protection set (protects sensors from damage by flying sparks and welding beads) |
Classifications
ECl@ss 5.0 | 27279204 |
ECl@ss 5.1.4 | 27279204 |
ECl@ss 6.0 | 27279204 |
ECl@ss 6.2 | 27279204 |
ECl@ss 7.0 | 27279204 |
ECl@ss 8.0 | 27279204 |
ECl@ss 8.1 | 27279204 |
ECl@ss 9.0 | 27273602 |
ECl@ss 10.0 | 27273602 |
ECl@ss 11.0 | 27273602 |
ETIM 5.0 | EC002024 |
ETIM 6.0 | EC002024 |
ETIM 7.0 | EC002024 |
ETIM 8.0 | EC002024 |
UNSPSC 16.0901 | 45111603 |
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.