Monitoring the valve piston openings on the central lubrication system

The role of the central lubrication system in a wind power plant is to adequately and automatically lubricate rotating parts, for example bearings. IMB sensors in the central distributor of the lubrication system monitor whether the valve pistons open. This ensure reliable lubrication of all relevant parts in the wind power plant and prevent unplanned and costly maintenance work.

  • Following product families can be used
    • Types: M8 to M30
    • Extended sensing ranges: 2 mm to 20 mm
    • Electrical configuration: DC 3-/4-wire, DC 2-wire
    • Enclosure rating: IP 68, IP 69K
    • Temperature range: –40 °C to +100 °C
    • Rugged stainless-steel housing; plastic sensing face
    • Optical adjustment indicator, IO-Link-ready
    • Resistant to oils and cooling lubricants; suitable for use outdoors