Contact
Feedback

Person singulation in access gates

In access gates, it must be ensured that only authorized persons can pass the security door and that no unauthorized persons follow them. Thanks to the compact design of the G6 miniature photoelectric sensor, persons singulation can also be implemented with low space requirements using several sensors.

  • Following product families can be used
    The cost-effective detection solution
    • Modern OES4 ASIC technology for excellent optical performance and ambient light immunity
    • Housing formats: Cylindrical (with M18 thread), cuboid, and hybrid
    • Wide range of mounting options
    • Programmable switching outputs
    • No protection class II power supply unit required
    Small type for optimum integration into safety applications up to type 2
    • Type 2 (IEC 61496), SIL1 (IEC 61508), PL c (EN ISO 13849), only in conjunction with an external test device of the product family Flexi Classic (UE410-MU)
    • Very small housing dimensions (50 mm x 23,6 mm x 12,2 mm)
    • Ultra-rugged VISTAL™ housing
    • Ecolab tested material resistance
    • Enclosure rating IP 66, IP 67 and IP 69K
    • Temperature range from –40 °C to +60 °C
    Reliable detection with extremely thin design
    • Variable monitoring lengths from 120 mm to 1,400 mm (in 160 mm increments)
    • Operating range 7 m
    • Response time 18 ms
    • Resolution 45 mm to 25 mm
    • Order-picking with bright job LEDS on the sender and receiver sides
    • IP 65 protection class
    • Ambient light immunity up to 150,000 lux
    Round, and cost-effective standard
    • Economical M18 cylindrical sensors with standard housing design
    • Choice of plastic and metal housing variants with straight optical output
    • Very bright and highly visible PinPoint LEDs
    • Highly visible status indicator
    • IP67 enclosure rating

    Beyond the standard

    Global sensor – the economic way to business class performance

    • PinPoint LED for a bright, precise light spot
    • Durable metal threaded inserts
    • SICK ASIC technology - the result of decades of experience in photoelectric sensors
    • Large, user-friendly potentiometer
    • Large, bright indicator LEDs
    • IP 67 enclosure rating
TOP