Contact
Feedback

Volume measurement for raw ingredients

Using the measured values for the LMS511 2D LiDAR sensor developed for outdoor use and the DT1000 long range distance sensor, evaluation software generates a 3D model of the wood loading and uses this to calculate the volume and length of the logs.

  • Following product families can be used
    Great performance at great distance
    • Long range distance sensor with infrared laser featuring HDDM+ technology
    • Measures natural objects (DT1000) or reflectors (DL1000)
    • Dust-proof and waterproof housing (IP 65 and IP 67) made of highly corrosion-resistant aluminum alloy
    • Configurable digital inputs and outputs, analog output and fieldbus interfaces (dependent on variant)
    • Measures hot surfaces (DT1000)
    Reliable and precise, even over long distances
    • Powerful, efficient 2D LiDAR sensor for measuring ranges up to 80 m
    • Excellent performance even under unfavorable weather conditions due to multi-echo technology
    • Compact housing up to enclosure rating IP 67 and integrated heating for outdoor devices
    • Low power consumption
    • Quick signal processing
    • Several inputs and outputs
    • Synchronization of several sensors possible
TOP