Accessories
Plug connectors and cables

YM2D24-050PN1MRJA4
2106184
Piece
Copy shortlink
    • Technical specifications
      Accessory groupPlug connectors and cables
      Accessory familyConnection cables
      Connection type head AMale connector, M12, 4-pin, straight, D-coded
      Connection type head BMale connector, RJ45, 4-pin, straight
      Locking plug connectorScrew-on connection (M12), snap-in locking (RJ45)
      Connector materialTPU
      Connector colorBlack
      Locking nut materialZinc die-cast, nickel-plated
      Tightening torque0.6 Nm
      Width across flats13
      Cable5 m, 4-wire, PUR, halogen-free
      Jacket materialPUR, halogen-free
      Jacket colorGreen
      Cable diameter6.7 mm
      ShieldingShielded
      Bending radius
      Flexible use> 12 x cable diameter
      Stationary position> 5 x cable diameter
      Drag chain operation> 12 x cable diameter
      Bending cycles3,000,000
      Nominal voltage, cable300 V AC
      Test voltage, cable2,000 V AC
      Reference voltage
      48 V AC
      60 V DC
      Rated impulse voltage1 kV
      Current loading1.5 A
      Traversing speed3.3 m/s
      Travelling distance5 m
      Acceleration≤ 2 m/s²
      Signal typeEthernet, PROFINET
      Transmission characteristicsCAT5e
      Data transmission rate≤ 0.1 Gbit/s
      Application

      Drag chain operation

      Zones with oils and lubricants

      Authorizations

      CE

      UL

      Enclosure ratingIP67 (M12), IP20 (RJ45)
      Ambient operating temperature
      Flexible use–30 °C ... +70 °C
      Stationary position–40 °C ... +80 °C
      Drag chain operation–30 °C ... +70 °C
      Head–25 °C ... +85 °C
      Contamination rating3
      Insulation resistance> 100 MΩ
      Overvoltage categoryIII
      Specific insulation resistance< 30 mΩ
      Thermal resistance, pipingFlame retardant acc. to UL 1581 Section 1090, Section 1100 (FT2), IEC 60332-1-2 Std.
    • Classifications
      eCl@ss 5.019030312
      eCl@ss 5.1.419030312
      eCl@ss 6.027060304
      eCl@ss 6.227060304
      eCl@ss 7.027060304
      eCl@ss 8.027060304
      eCl@ss 8.127060304
      eCl@ss 9.027060304
      eCl@ss 10.027060304
      eCl@ss 11.027060304
      eCl@ss 12.027060304
      ETIM 5.0EC000830
      ETIM 6.0EC000830
      ETIM 7.0EC003249
      ETIM 8.0EC003249
      UNSPSC 16.090126121604

    Technical drawings

    YM2D24-050PN1MRJA4
    Dimensional drawing
  • View: View Gallery View List Show all
    Hide all