The FWE200DH represents SICK's newest development of a dust monitor designed to measure dust concentration in wet gases. The gas is extracted via a sampling probe and heated above dew point. Any droplets in the gas vaporize, making it impossible for them to falsify the measurement results. Using the scattered light principle afterward enables even minimal dust concentrations to be measured.
In industrial plants for exhaust gas treatment or metal processing, waste gases are purified in scrubbers before they are released. This treatment process significantly cools the flue gases and saturates them water, which presents a particular challenge for the dust CEMS measuring device. Despite this, it is essential for the dust limits to be reliably and accurately monitored.
Conventional dust measuring devices are unable to differentiate between dust particles and water droplets, resulting in incorrect measurement results. The FWE200DH provides the solution: The dust measuring device continually extracts the waste gas from the stack, dries it in a matter of seconds with a thermocyclone, and uses forward scattering to make high-precision measurements of dust concentrations, which are usually very low. The FWE200DH is constructed in a way that saves space, allowing it to be attached directly to the stack. It is fitted with a corrosion-resistant sampling probe made of PVDF. Since no moving parts come into contact with aggressive gas, the measuring device is very low-maintenance. The FWE200DH can be used for monitoring wet-scrubbing plants, taking measurements in saturated gas following flue gas desulfurization, and measuring dust concentrations in wet exhaust air.
SICK has supplied hundreds of FWE200 measuring systems to customers around the globe with very good success. The analyzer has a small footprint, is easy to install next to the stack and has many special features designed to make the life of the maintenance technician easy.
Measuring dust in fertilizer production
Specifically with the fertilizer industry in mind, SICK has expanded the FWE200DH dust measuring device to include an integrated flushing mechanism. This is because the highly hygroscopic salts that are typically used in fertilizer plants can lead to a heavy buildup of deposits in the measuring system.
Aside from ammonia, the waste gas in the prilling system of a fertilizer plant usually contains wet ammonium nitrate dust too. The FWE200DH extractive scattered light dust measuring device uses an ejector pump to draw this wet dust into the heated cyclone of the device, where the water is vaporized. The dry dust is then analyzed in the measurement cell and blown back into the process via the ejector. Thanks to the newly developed solution from SICK, it is now possible to rinse out the deposits in the measuring system resulting from this process.