Contact
Feedback

Track and trace systems
DWS Static

DWS520-ST32100 Extended
On request
Please note: the exact device specifications and performance data of the product may deviate from the information provided here, and depend on the application in which the product is being used and the relevant customer specifications. Our regional sales organization will help you to select the optimum device configuration.
Copy shortlink
    • Mechanics/electronics
      Dimensions of the roller conveyorL = 2,000 mm x B = 900 mm, Height above floor: adjustable from 700 mm to 950 mm (in 50 mm-steps)
    • Performance
      AuthorizationsLegal-for-trade approvals (OIML, MID, and NAWI)
      Minimum object size50 mm x 50 mm x 50 mm
      Maximum object size1,800 mm x 900 mm x 900 mm
      Accuracy of object coverage± 5 mm x ± 5 mm x ± 5 mm
      Allowed weight for legal-for-trade weighing0.1 kg ... 60 kg
      Accuracy of scalee = 20 g
      ThroughputApprox. 300 pph (measuring time approx. 2 sec per object), depending on operator
      Identification of parcelsRobust IDM160 hand-held bar code scanner fitted with a cable for all standard 1D bar codes, reading distance of up to 800 mm, minimum module width 0.076 mm (other hand-held scanner types available upon request)
    • Interfaces
      Serial (RS-232, RS-422)
      Ethernet
      PROFIBUS DP
    • Classifications
      ECl@ss 5.027281001
      ECl@ss 5.1.427280190
      ECl@ss 6.027280190
      ECl@ss 6.227280190
      ECl@ss 7.027280190
      ECl@ss 8.027280190
      ECl@ss 8.127280190
      ECl@ss 9.027280190
      UNSPSC 16.090143211701

    Technical drawings

    DWS520-ST32100 Extended
    Dimensional drawing
  • View: View Gallery View List Show all
    Hide all
TOP