Safety light curtains
deTec / deTec2 Core HG / Sender

C2C-SG09010A10000
1220493
Piece
Copy shortlink
    • Features
      ApplicationAreas where coolants, lubricants and cleaning agents are used
      System partSender
      Compatible receiver1220504
      Resolution14 mm
      Scanning range10 m
      Protective field height900 mm
      No blind zonesYes
      SynchronizationOptical synchronisation
      Items suppliedSender
    • Safety-related parameters
      TypeType 2 (IEC 61496-1)
      Safety integrity level

      SIL1 (IEC 61508)

      SILCL1 (IEC 62061)

      CategoryCategory 2 (ISO 13849-1)
      Performance levelPL c (ISO 13849-1)
      PFHD (mean probability of a dangerous failure per hour)31 x 10-9
      TM (mission time)20 years (ISO 13849-1)
      Safe state in the event of a faultAt least one OSSD is in the OFF state.
    • Functions
      Protective operation
      Automatic calibration of the protective field width
    • Interfaces
      System connectionMale connector M12, 5-pin
      Length of cable150 mm
      Cable diameter4.3 mm
      Cable bend radius
      Stationary position> 12 x cable diameter
      Flexible use> 15 x cable diameter
      Display elementsLEDs
      Fieldbus, industrial network
      Integration via Flexi Soft safety controllerCANopen 1)
      DeviceNet™
      EtherCAT®
      EtherNet/IP™
      Modbus TCP
      PROFIBUS DP
      PROFINET
      • 1) For additional information on Flexi Soft -> www.sick.com/Flexi_Soft.
    • Electrical data
      Protection classIII (IEC 61140)
      Supply voltage VS24 V DC (19.2 V ... 28.8 V)
      Ripple≤ 10 %
      Power consumption typical1.44 W (DC)
    • Mechanical data
      DimensionsSee dimensional drawing
      Housing materialAluminum extruded profile
      Front screen materialChemically prestressed float glass
    • Ambient data
      Enclosure rating

      IP65 (IEC 60529)

      IP67 (IEC 60529)

      Ambient operating temperature–30 °C ... +55 °C
      Storage temperature–30 °C ... +70 °C
      Air humidity15 % ... 95 %, Non-condensing
      Vibration resistance5 g, 10 Hz ... 55 Hz (IEC 60068-2-6)
      Shock resistance10 g, 16 ms (IEC 60068-2-27)
    • Other information
      Wave length850 nm
      Type of lightNear-infrared (NIR), invisible
    • Classifications
      ECl@ss 5.027272704
      ECl@ss 5.1.427272704
      ECl@ss 6.027272704
      ECl@ss 6.227272704
      ECl@ss 7.027272704
      ECl@ss 8.027272704
      ECl@ss 8.127272704
      ECl@ss 9.027272704
      ECl@ss 10.027272704
      ECl@ss 11.027272704
      ETIM 5.0EC002549
      ETIM 6.0EC002549
      ETIM 7.0EC002549
      ETIM 8.0EC002549
      UNSPSC 16.090146171620

    Technical drawings

    C2C-SG09010A10000
    Dimensional drawing
  • View: View Gallery View List Show all
    Hide all
Safe and intelligent

Increased productivity and short downtimes—the future of mobile maintenance

Product family deTec at a glance