Contact
Feedback

Contrast sensors
KT3

High-performance contrast sensors in a compact housing

Your Benefits

  • Compact design fits in limited space applications
  • Very good contrast resolution for detecting print marks, even where the variation between the mark and the background is minimal
  • Laser version for the smallest marks and long sensing distances
  • Automatic adaptation for high-gloss objects ensures high throughput
  • Reliable operation for jittering materials
  • Accurate positioning in rapid production processes

Overview

High-performance contrast sensors in a compact housing

The KT3 contrast sensor may be small in size, but it is big when it comes to detecting contrasts. Thanks to 3-color LED technology, the sensor is ideal for use in packaging machinery, since all contrast combinations (print marks and backgrounds) can be detected. Features such as integrated switching threshold adjustment for high-gloss objects and dynamic teach-in via the external control cable make the KT3 easy to use, both during commissioning and operation. The sensor selects all necessary settings automatically, depending on the variation between the mark and the background. High-gloss materials are no problem thanks to an automatic switching threshold adjustment. In addition, 10 kHz technology completes the list of performance features. The laser version of the KT3 detects even the smallest of marks (1 x 1 mm²) and contrast differences from a long sensing distance. Its light spot remains small, regardless of changes in the sensing distance, resulting in high repeat accuracy.

At a glance
  • Very small housing
  • Laser version with long sensing distance
  • Simple teach-in (when machine is stopped or during operation)
  • Integrated switching threshold adjustment for high-gloss objects
  • Reliable operation for jittering materials
  • Switching frequency of 1.5 kHz

 

KTS and KTX - The next generation of contrast sensors

Click here for more information:

KTX Prime

KTS Prime

KTS Core

Technical overview

 
  • Technical data overview

    Technical data overview

    Dimensions (W x H x D)12 mm x 40 mm x 22 mm
    Sensing distance12.5 mm / 40 mm
    Type of light

    LED, RGB 1)

    LED, White 1)

    LED, green 1)

    Laser, Red 2)

    Switching frequency

    10 kHz 3)

    1.5 kHz 3)

    Response time

    50 µs 4)

    400 µs 4)

    AdjustmentDynamic teach-in (min/max) / Static 2-point teach-in
    Connection typeMale connector M12, 4-pin
    • 1) Average service life: 100,000 h at TU = +25 °C.
    • 2) Average service life: 50,000 h at TU = +25 °C.
    • 3) With light/dark ratio 1:1.
    • 4) Signal transit time with resistive load.
All technical data can be found accompanying the individual product

Downloads

TOP