![]() |
|
Sensor/ detection principle | Through-beam photoelectric sensor |
Dimensions (W x H x D) | 7.7 mm x 21.8 mm x 13.5 mm |
Housing design (light emission) | Rectangular |
Sensing range max. | 0 m ... 2.5 m |
Sensing range | 0 m ... 2 m |
Type of light | Visible red light |
Light source | PinPoint LED 1) |
Light spot size (distance) | Ø 65 mm (1,500 mm) |
Wave length | 640 nm |
Adjustment | None |
Supply voltage | 10 V DC ... 30 V DC 1) |
Ripple | < 5 Vpp 2) |
Current consumption | 20 mA 3) |
Switching output | PNP |
Switching mode | Light switching |
Output current Imax. | ≤ 50 mA |
Response time | < 0.4 ms 4) |
Switching frequency | 1,200 Hz 5) |
Connection type | Cable with connector M8, 3-pin, 200 mm 6) |
Cable material | PVC |
Cable diameter | Ø 3 mm |
Circuit protection | A 7) B 8) D 9) |
Housing material | Plastic, ABS/PC |
Optics material | Plastic, PMMA |
Enclosure rating | IP67 |
Ambient operating temperature | –25 °C ... +50 °C |
Ambient temperature, storage | –40 °C ... +75 °C |
UL File No. | NRKH.E181493 |
Part number of individual components | 2071144 WS2S-2D3130 2071147 WE2S-2P3130 |
MTTFD | 2,659 years |
DCavg | 0% |
ECl@ss 5.0 | 27270901 |
ECl@ss 5.1.4 | 27270901 |
ECl@ss 6.0 | 27270901 |
ECl@ss 6.2 | 27270901 |
ECl@ss 7.0 | 27270901 |
ECl@ss 8.0 | 27270901 |
ECl@ss 8.1 | 27270901 |
ECl@ss 9.0 | 27270901 |
ECl@ss 10.0 | 27270901 |
ECl@ss 11.0 | 27270901 |
ETIM 5.0 | EC002716 |
ETIM 6.0 | EC002716 |
ETIM 7.0 | EC002716 |
UNSPSC 16.0901 | 39121528 |
Products and Industries
Product PortfolioIndustriesProducts by TaskService and Support
Service and SupportSoftware DownloadsLiterature DownloadsRegistrationKnow-How
TechnologiesFunctional SafetyGlossaryNews and Events
NewsletterSICK Sensor BlogContact
Contact formAbout SICK
SICK SingaporeWorldwide LocationsCertifications