Accessories
Further accessories
microSD memory card
4051366
Copy shortlink
-
Technical details
-
Downloads
-
Customs data
-
Technical specifications
Accessory group | Storage media |
Description | microSD memory card with 1 GB for industrial use |
Classifications
eCl@ss 5.0 | 24210112 |
eCl@ss 5.1.4 | 24210112 |
eCl@ss 6.0 | 19150702 |
eCl@ss 6.2 | 19150702 |
eCl@ss 7.0 | 19150702 |
eCl@ss 8.0 | 19150702 |
eCl@ss 8.1 | 19150702 |
eCl@ss 9.0 | 19150702 |
eCl@ss 10.0 | 19150702 |
eCl@ss 11.0 | 19150702 |
eCl@ss 12.0 | 19150702 |
ETIM 5.0 | EC001068 |
ETIM 6.0 | EC001068 |
ETIM 7.0 | EC001068 |
ETIM 8.0 | EC001068 |
UNSPSC 16.0901 | 32101622 |
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.