Track and trace: material roll identification in the winder

Ensuring complete traceability in the tire production process requires documenting process steps and identifying materials. For this purpose, material bobbins are given RFID transponders that are detected by reading devices with large sensing ranges. The highly resistant transponders boast an impressively long service life even in the harsh environmental conditions of the tire production process. The RFU620 read/write device identifies the transponder on the winder. The read/write devices are equipped with all the typical industrial interfaces. Easy integration provides the variant with Power over Ethernet which means that connection is possible with just one connecting cable.

  • Following product families can be used
    • Antenna and data processing integrated in the sensor
    • Read range up to 2 m
    • Linkage option to superior control systems or directly to the cloud
    • Excellent antenna characteristics
    • Configuration via SOPAS ET or integrated web server
    • Can be used with SICK AppSpace
    • Rugged design in accordance with IP67