Loop control: continuous loop measurement

Loop control separates processes such as cutting and splicing, and material infeed and out-feed. An MLG-2 automation light grid installed vertically takes continuous and precise measurements of the entire loop. An analog value or corresponding field bus interface integrates with the control.

  • Following product families can be used
    • Beam separation: 2.5 mm, 5 mm, 10 mm, 20 mm, 25 mm, 30 mm, 50 mm
    • Maximum range: 12 m
    • Functions: Cross beam measurement, 4 x zone measurement, high-speed scan, transparent mode
    • Interfaces: PNP, analog, RS485, IO-Link, PROFINET, PROFIBUS, EtherCAT®, EtherNet/IPTM, CANopen
    • Sun resistance mode with reliable switching threshold