Pressure monitoring during material transportation

To ensure a constant feed of material into the machine when providing a supply of liquid silicone, PBT pressure transmitters measure the pressure in the machine lines.

  • Following product families can be used
    • Pressure measurement ranges from 0 bar ... 0.05 bar up to 0 bar ... 1000 bar
    • Relative, absolute, and ± measuring ranges
    • Large number of process connections available
    • No mechanical moving parts. Hence no wear, fatigue, or maintenance
    • Circularly welded, hermetically sealed stainless steel membrane
    • Output signal 4 mA ... 20 mA, 0 V ... 5 V or 0 V ... 10 V
    • Electrical connection M12 x 1, angled plug (acc. to DIN 175301-803 A) or cable connection