Hazardous point protection at the rotating table

The rotational movement of the table can present a danger for the machine operator. To eliminate this risk, the deTec4 Core safety light curtain is mounted at the access opening to the hazardous point of the rotating table. In a hazardous situation, the ES21 safe emergency stop pushbutton can also trigger a machine stop.

  • Following product families can be used
    • Available either as a surface-mounted version with housing or as a built-in version (Ø 22 mm)
    • Built-in version for machine control panels with self-monitoring contacts between pushbutton and switching element
    • Surface-mounted version for direct mounting on different machines and systems
    • Variants with LED ring lighting
    • Optionally available with protective collar to prevent inadvertent actuation
  • Following products can be used
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 450 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 600 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 750 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 900 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,050 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,200 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,500 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,650 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,350 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 2,100 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,800 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,950 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 300 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 300 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 600 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 450 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,350 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 900 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,200 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,050 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 750 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,500 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,650 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,800 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,500 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,950 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 750 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 450 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 2,100 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 600 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 900 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,500 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,200 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,350 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,050 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,650 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,800 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,950 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 2,100 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 450 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 300 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 600 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 300 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 750 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 900 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,050 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,200 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,500 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,350 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,650 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,800 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,950 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 2,100 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,500 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 2,100 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 300 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 450 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 600 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 900 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 750 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,050 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,200 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,350 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,500 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,650 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,800 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,950 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 300 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 600 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 900 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 450 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 750 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,050 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,350 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,200 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,800 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,650 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,500 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,950 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 2,100 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 450 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 600 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 750 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,050 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,200 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 900 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece