Hazardous point protection at the injection unit

The V300 safety camera system secures the access opening to the hazardous point of the injection unit. No physical guards such as doors are required. The injection unit is freely accessible.

  • Following product families can be used
    • Type 3 (IEC 61496), SIL2 (IEC 61508), PL d (EN ISO 13849)
    • Protective field size from 0.4 m x 0.4 m to 1.5 m x 1.5 m
    • Resolution 20 mm, 24 mm, and 30 mm
    • One device only: integrated sender and receiver
    • Intuitive one-button operation
    • Automatic alignment
    • Synchronization of 2 systems
    • Restart/Reset, EDM integrated