Speed measuring

The DFV60 incremental encoder uses a friction wheel to measure the exact feed speed of the extruded plastic plate. The measured value obtained is used to control the plate sizing saw downstream.

  • Following product families can be used
    • Universal use, rotatable spring arm

    • Wheel circumference 300 mm with O-ring made from NBR70

    • Mounting arm and measuring wheels made from aluminum

    • Programmable output voltage, zero pulse position, zero impulse width and pulse count.

    • Connection: M12 radial plug-in connection or radial or axial cable connection

    • Electrical interfaces: 5V & 24V TTL/RS-422, 24 VHTL/push pull

    • Remote zero set possible