Multi-sided access protection with separation of working areas

Several M4000 multiple light beam safety devices and mirror columns are used to define two separate safety zones around the working area of the transfer robot. This means that one area can be unloaded while the transfer robot is working in a different area.

  • Following product families can be used
    High efficient solutions with maximum availability
    • Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
    • Robust housing with three mounting grooves
    • Wide scanning range, up to 70 m
    • External device monitoring (EDM), restart interlock and application diagnostic output
    • Standardized M12 connectivity
    • 7-segment display
    • Configuration keys located directly on the device
    • Optional integration features: laser alignment aid, LED or AS-i interface