Mobile hazardous area protection

The S300 Mini, S300, and S3000 safety laser scanners protect automated guided vehicles against collisions with people, other vehicles, and materials on the floor. Safety laser scanners can receive speed information via dynamic inputs. The appropriate protective field is activated based on this information.

  • Following product families can be used
    • Innovative safeHDDM® scanning technology
    • High-precision measurement data via Ethernet interface
    • Protective field range: up to 9 m, scanning angle: 275°
    • Up to 128 freely configurable fields and up to 8 simultaneous protective fields
    • Standardized communication interfaces
    • System plug with configuration memory
    • Ultra-compact design
    • 1 m, 2 m, or 3 m protective field range
    • 270° scan angle
    • 1 field set
    • Selectable resolution for hand, leg or body detection
    • Contour as reference for vertical applications
    • Integrated external device monitoring (EDM)
    • Easy-to-configure fields and functions