Protection of automated guided vehicles

SICK offers an extensive portfolio of products for the protection of automated guided vehicles in the production of battery packs. When used in combination with a safety controller, safety encoder and emergency stop pushbutton, the S300 Mini Remote safety laser scanner ensures protection of both human and machine.

  • Following product families can be used
    • Safety controller with modular hardware platform
    • Configuration saved in the system plug
    • Safe controller networking with Flexi Line
    • Safe series connection with Flexi Loop
    • Safe drive monitoring
    • Safe analog value monitoring
    • Flexi Soft Designer license-free configuration software
    • Encoders for functional safety technology: SIL2 (IEC 61508), SILCL2 (EN 62061), PL d (EN ISO 13849)
    • Electrical interface: 4.5 V ... 32 V; sine/cosine 1 VPP; 1,024 periods
    • Clamping flange or servo flange, blind hollow shaft or through hollow shaft (assembly options with feather key)
    • Universal cable connection, M23 or M12 male connector, axial or radial
    • Enclosure rating: IP65
    • Operating temperature range: –30°C ... +95°C (depending on type)

    • Can only be used in EFI system network, e.g., with a Flexi Soft safety controller or another safety laser scanner
    • Ultra-compact design
    • 2 m or 3 m protective field range
    • 270° scan angle
    • Up to 16 switchable field sets
    • Selectable resolution for hand, leg or body detection
    • Extended system solutions in combination with Flexi Soft safety controller
    • Available either as a surface-mounted version with housing or as a built-in version (Ø 22 mm)
    • Built-in version for machine control panels with self-monitoring contacts between pushbutton and switching element
    • Surface-mounted version for direct mounting on different machines and systems
    • Variants with LED ring lighting
    • Optionally available with protective collar to prevent inadvertent actuation
    • Antenna and data processing integrated in the sensor
    • Read range up to 10 m
    • Linkage option to superior control systems or directly to the cloud
    • Up to 4 external antennas
    • Configuration via SOPAS ET or integrated web server
    • Can be used with SICK AppSpace
    • Rugged design in accordance with IP67

Production logistics get smart

Closing the circle - Sensor solutions in production logistics - even for the smallest spaces in production

Learn more