The extraction of raw materials in limestone quarries presents numerous challenges with operators of large machinery working together in confined areas. The minerals extraction sector faces increasing pressure to structure safe and cost-effective work procedures and processes. Because of their massive size, large mobile machines such as bucket and shovel excavators, haul trucks and wheel loaders, have considerable blind spots that impair operator visibility.
Guidance and collision awareness
Technology for best-possible results
Gateway systems for more transparency
The laser-based anti-collision and lane departure systems for trucks, wheel loaders and excavators are usually connected to a telematic data collector (TDC) (see Figure 2), which gives the operator additional information about the location of the vehicle by providing GPS data. Combining position data with the statistical frequency of cases in which drivers are warned about critical driving or risky situations provides operators with important information about the most dangerous areas for humans and machinery in a quarry. Taking this information into account can help optimise driving routes and accelerate quarrying processes while minimising accidents.
Sensor data optimise quarry operation
Excavator protection
The minesic100 EPS is a collision awareness solution for large excavators (see Figure 3). It provides the excavator operator with warnings to prevent collisions with other vehicles and the highwall face. It also assists the operator with correct vehicle positioning and the safe loading of haul trucks. Obstacles surrounding the excavator are indicated on a display. The operator receives visual and audible warnings in advance to ensure appropriate safety distances are maintained. This ensures that the operator can both manoeuvre the vehicle efficiently and safely, and complete loading operations accurately.
Truck protection
The minesic100 TPS is a warning system for collision prevention and lane monitoring (see Figure 4). It monitors the two critical areas in front and behind the truck and warns the driver as necessary. It also determines the position of the truck on the road. If the truck veers too close to the edge of the road or unintentionally infringes upon the opposite lane, the driver is warned. If the driver intentionally leaves the road, ie, to make a turn or dodge an obstacle, the system recognises this behaviour and does not emit a warning.
Wheel loader protection
The minesic100 WPS is a highly-precise collision awareness system for infrastructure obstacles. Embankments and stockpiles present a considerable collision risk. When loading and unloading, wheel loaders are continuously moving forward and backward, while the main attention of the operator is focussed on the bucket. The minesic100 WPS monitors the critical zones within the rear section of the vehicle (see Figure 5). The system sends a warning signal when there is a risk of collision and provides assistance to the operator during difficult manoeuvres.
Reducing downtime and maintaining focus