Ultrasonic sensors
UC4

UC4-13346
6054708
Piece
Copy shortlink
    • Mechanics/electronics
      Supply voltage VsDC 15 V ... 30 V 1)
      Power consumption≤ 0.75 W 2)
      Initialization time< 300 ms
      DesignRectangular
      Housing material

      Plastic (ABS)

      Ultrasonic transducer: polyurethane foam, glass epoxy resin

      Connection typeMale connector, M8, 3-pin
      Indication2 x LED
      Weight10 g
      Sending axisStraight
      Dimensions (W x H x D)16 mm x 40.1 mm x 16.7 mm
      Enclosure ratingIP65 / IP67
      Protection classIII
      • 1) Limit values, reverse-polarity protected, operation in short-circuit protected network: max. 8 A.
      • 2) Without load.
    • Performance
      Operating range, limiting range20 mm ... 150 mm, 250 mm 1)
      TargetNatural objects
      Resolution≥ 0.1 mm
      Repeatability± 0.15 % 2)
      Accuracy± 1 % 3)
      Temperature compensation
      Response time24 ms 4)
      Output time8 ms
      Ultrasonic frequency (typical)380 kHz
      Detection area (typical)See diagrams
      Additional functionAdjustable operating modes: Switching point (DtO) / Switching window/Background (ObSB), teach-in of digital output, invertable digital output, teach-in button(s) (can be deactivated), reset to factory default
      5)
      • 1) Teach-in from 21 mm.
      • 2) In relation to the current measured value, minimum value ≥ resolution.
      • 3) Referring to current measurement value.
      • 4) Subsequent smoothing of the analog output, depending on the application, may increase the response time by up to 200 %.
      • 5) Functions may vary depending on sensor type.
    • Interfaces
      Analog output
      Number1
      TypeCurrent output
      Current4 mA ... 20 mA, ≤ 500 Ω 1)
      Resolution12 bit
      • 1) For 4 mA ... 20 mA and Vs ≤ 20 V max. load ≤ 100 Ω.
    • Ambient data
      Ambient temperature, operation–25 °C ... +70 °C 1)
      Ambient temperature, storage–40 °C ... +85 °C
      • 1) At operating temperatures of > 50 °C, the rear side of the UC4 must be installed with its surface flat against a bracket.
    • Classifications
      ECl@ss 5.027270804
      ECl@ss 5.1.427270804
      ECl@ss 6.027270804
      ECl@ss 6.227270804
      ECl@ss 7.027270804
      ECl@ss 8.027270804
      ECl@ss 8.127270804
      ECl@ss 9.027270804
      ECl@ss 10.027270804
      ECl@ss 11.027270804
      ETIM 5.0EC001846
      ETIM 6.0EC001846
      ETIM 7.0EC001846
      ETIM 8.0EC001846
      UNSPSC 16.090141111960

    Technical drawings

    UC4-13346
    Dimensional drawing
    UC4-13346
    Connection type Connector M8, 3-pin
    UC4-13346
    Connection diagram
    UC4-13346
    Adjustment possible
    UC4-13346
    Detection area UC4-13
  • View: View Gallery View List Show all
    Hide all