Safety multibeam sensors
M2000 Standard

Your Benefits

  • The wide scanning range allows the device to be customized according to the application
  • Robust design with a high level of resistance to environmental changes ensures high machine availability, even under special ambient conditions
  • Customized protection field adaption with deflection mirror reduces installation costs
  • Customer-friendly interfaces and status display simplify commissioning and maintenance
  • Reduced downtime due to diagnostics displays located directly on the device
  • Fast start-up times due to easy alignment using the optional laser alignment aid (separate accessories)

Overview

The M2000 Standard multiple light beam safety device is an economical solution for one-sided or multi-sided access protection. High scanning ranges and high signal reserves open a wide range of application possibilities, even under harsh ambient conditions. The functions are easy to understand and the mechanical and electrical interfaces are simple to manage. Integrated functions and status information enable quick commissioning and minimize machine downtime. The modularity of the M2000 Standard enables the sensor to adapt to the application requirements. In addition, sens:Control devices, accessories, and services complete the product offering and form packaged solutions designed specifically for industrial enivronments.

At a glance
  • Type 2 (IEC 61496), SIL1 (IEC 61508), PL c (EN ISO 13849)
  • Robust, industrial housing
  • Wide scanning range, up to 70 m
  • External device monitoring (EDM) and internal self-testing configurable without PC
  • Standardized M12 connectivity available
  • 7-segment display
  • Beam coding for correct system allocation

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Safety levelType 2, PL c, SIL1, SILCL1
    Scanning range25 m / 70 m
    Number of beams2 ... 9
    Beam separation116 mm ... 500 mm
    Enclosure ratingIP65
    Ambient operating temperature0 °C ... +55 °C
All technical data can be found accompanying the individual product

Downloads