Safety multibeam sensors
M2000 Standard A/P

Your Benefits

  • Economical active/passive variants minimize the wiring and installation workload.
  • Resilient and rugged design for high system throughput, even under special ambient conditions
  • User-friendly interfaces and status indicators simplify commissioning and maintenance
  • Reduced downtime due to diagnostics displays located directly on the device
  • Fast start-up times due to easy alignment using the optional laser alignment aid (separate accessories)

Overview

The M2000 Standard A/P multiple light beam safety device is an ideal solution for simple access protection. It is particularly economical since only the active side must be wired, which reduces the required installation considerably. The functions are easy to understand and the mechanical and electrical interfaces are simple to manage. Integrated functions and status information enable quick commissioning and minimize machine downtime. The modular concept makes it possible to customize the device features according in to the application requirements and ensures high machine safety. In addition, sens:Control devices, accessories, and services complete the product offering and form packaged solutions designed specifically for industrial environments.

At a glance
  • Type 2 (IEC 61496), SIL1 (IEC 61508), PL c (EN ISO 13849)
  • Robust, industrial housing
  • Scanning range up to 6 m
  • External device monitoring (EDM) and internal self-testing configurable without PC
  • Standardized M12 connectivity is available
  • 7-segment display
  • Unique A/P version minimize the wiring costs

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Safety levelType 2, PL c, SIL1, SILCL1
    Scanning range6 m
    Number of beams2
    Beam separation500 mm
    Enclosure ratingIP65
    Ambient operating temperature0 °C ... +55 °C
All technical data can be found accompanying the individual product

Downloads