Safety multibeam sensors
M2000 Cascadable

Flexible integration with cascadable safety solutions

Your Benefits

  • The wide scanning range allows the device to be customized according to the application
  • Robust design with a high level of resistance to environmental changes ensures high machine availability, even under special ambient conditions
  • Customer-friendly interfaces and status display simplify commissioning and maintenance
  • Reduced downtime due to diagnostics displays located directly on the device
  • Minimal required installation: cascading two or three systems shortens cable paths, minimizes wiring costs and provides installation flexibility
  • Fast start-up times due to easy alignment using the optional laser alignment aid (separate accessories)

Overview

Flexible integration with cascadable safety solutions

The M2000 Cascadable multiple light beam safety device is an economical solution for one-sided or multi-sided access protection. With the M2000 Cascadable, up to three devices can be connected in a cascadable system. This reduces wiring costs and enables flexible integration into existing applications. The functions are easy to understand and the mechanical and electrical interfaces are simple to manage. Integrated functions and status information enable quick commissioning and minimize machine downtime. The modularity of the M2000 Cascadable enables the sensor to adapt to the application requirements. In addition, sens:Control devices, accessories, and services complete the product offering and form packaged solutions designed specifically for industrial environments.

At a glance
  • Type 2 (IEC 61496), PL c (EN ISO 13849)
  • Robust, industrial housing
  • 7-segment display
  • Scanning range up to 25 m
  • External device monitoring (EDM) and internal self-testing (configurable without PC)
  • Beam coding for correct system allocation
  • Standardized M12 connectivity
  • Cascade up to three systems

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Safety levelType 2, PL c, SIL1, SILCL1
    Scanning range25 m
    Number of beams2 ... 9
    Beam separation116 mm ... 500 mm
    Enclosure ratingIP65
All technical data can be found accompanying the individual product

Downloads