Safety laser scanners
S3000 Remote

Your Benefits

  • Easy installation, commissioning and maintenance for stationary and mobile applications
  • Large protective field range of 7 m enables a large variety of applications
  • Variety of field sets ensures safety and productivity when protecting vehicles or moving machine parts
  • Quick recommissioning via configuration memory
  • Modular expansions, low wiring effort and additional functions such as the simultaneous monitoring of up to four protective fields using a SICK safety controller via EFI
  • Navigation support and personal protection in one device
  • Decades of proven safety technology guarantee maximum reliability and availability – even under difficult conditions

Overview

The S3000 Remote is an unbeatably cost-effective scanner for the complete protection of automatic guided vehicle systems and complex production and handling systems. In combination with other safety laser scanners, it provides optimum, efficient monitoring for all areas. The S3000 Remote uses an EFI interface to access the inputs and even incremental encoders on other devices. This extends the interoperability of the S3000 Remote with other safety laser scanners and safety controllers from SICK. The system plug with built-in configuration storage enables rapid device replacement without using a laptop. The functions of the scanner network system can be easily configured and diagnosed in the CDS user interface (Configuration & Diagnostic Software).

At a glance
  • Can be used only in the EFI system network, e.g. with a Flexi Soft safety controller or another safety laser scanner
  • 4 m, 5.5 m or 7 m protective field range
  • Up to 32 switchable field sets
  • Configuration memory integrated in the system plug
  • Measured data output via RS-422
  • Simultaneous monitoring of up to 4 protective fields
  • Contour as reference for vertical applications

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    ApplicationIndoor
    Protective field range4 m / 5.5 m / 7 m
    Warning field range49 m
    Scanning angle190°
    Number of fields64
    Number of monitoring cases32
    Response time≤ 60 ms 1)
    OSSD pairs1
    Integration in the control systemEFI
    Safety levelType 3, PL d, SIL2
    • 1) Depending on basic response time and multiple sampling.
All technical data can be found accompanying the individual product

Downloads