Safety laser scanners
microScan3 / microScan3 Core I/O
MICS3-AAAZ40AZ1P01
1075842
Copy shortlink
-
Technical details
-
Downloads
-
Accessories
-
Applications
-
Videos
-
Spare parts
-
Apps
-
Service and Support
-
Customs data
-
Features
Model | Sensor including system plug |
Application | Indoor |
Protective field range | 4 m |
Warning field range | 40 m |
Number of simultaneously monitored fields | ≤ 4 1) 2) |
Number of fields | 8 3) |
Number of monitoring cases | 2 |
Scanning angle | 275° |
Resolution (can be configured) | 30 mm 40 mm 50 mm 70 mm 150 mm 200 mm |
Angular resolution | 0.39° |
Response time | ≥ 70 ms |
Protective field supplement | 65 mm |
Functions
Restart interlock | ✔ |
External device monitoring (EDM) | ✔ |
Multiple sampling | ✔ |
Monitoring case switching | ✔ |
Simultaneous monitoring | ✔ |
Static protective field switching | ✔ |
Safe contour detection | ✔ |
Contour as a reference | ✔ |
Integrated configuration memory | ✔ |
Measured data output | None |
Interfaces
Connection type | Male connector, M12, 8 pin, A-coded (common male connector for power supply and inputs and outputs) |
|
Universal I/Os | 3 |
|
Configuration method | PC with Safety Designer (Configuration and Diagnostic Software) |
Configuration and diagnostics interface | USB 2.0, Mini-USB |
|
Display elements | Graphic color display, LEDs |
Electrical data
Protection class | III (EN 61140) |
Supply voltage Vs | 24 V DC (16.8 V DC ... 30 V DC) |
Power consumption | 7 W (without output load) |
Mechanical data
Dimensions (W x H x D) | 112 mm x 135.1 mm x 111.1 mm |
Weight | 1.15 kg |
Housing material | Aluminum |
Housing color | RAL 1021 (yellow), RAL 9005 (black) |
Optics cover material | Polycarbonate |
Optics cover surface finish | Outside with scratch-resistant coating |
Ambient data
Enclosure rating | IP65 (IEC 60529) |
Ambient operating temperature | –10 °C ... +50 °C |
Storage temperature | –25 °C ... +70 °C |
Vibration resistance | 5 g, 60 Hz ... 150 Hz (IEC 60068-2-6, IEC 61496-1, IEC 61496-3) |
Shock resistance | 10 g, 16 ms (IEC 60068-2-27, IEC 61496-3) |
Other information
Type of light | Pulsed laser diode |
Wave length | 845 nm |
Detectable remission | 1.8% to several 1000% |
Laser class | 1M (21 CFR 1040.10 and 1040.11, IEC 60825-1) |
Classifications
ECl@ss 5.0 | 27272705 |
ECl@ss 5.1.4 | 27272705 |
ECl@ss 6.0 | 27272705 |
ECl@ss 6.2 | 27272705 |
ECl@ss 7.0 | 27272705 |
ECl@ss 8.0 | 27272705 |
ECl@ss 8.1 | 27272705 |
ECl@ss 9.0 | 27272705 |
ECl@ss 10.0 | 27272705 |
ECl@ss 11.0 | 27272705 |
ETIM 5.0 | EC002550 |
ETIM 6.0 | EC002550 |
ETIM 7.0 | EC002550 |
ETIM 8.0 | EC002550 |
UNSPSC 16.0901 | 39121528 |
Technical drawings
Dimensional drawing
Pin assignment
Connection diagram microScan3 Core I/O with restart interlock and external device monitoring at RLY3-OSSD1 safety relay
Connection diagram microScan3 Core I/O with restart interlock and external device monitoring
-
-
-
-
-
-
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.