Contact
Feedback

Traffic data collection in traffic control systems

Traffic control systems are intended to improve the flow of traffic on one or more sections of road, at intersections or throughout the entire network. To do so, traffic data such as the number and speed of vehicles, as well as the class of vehicle must be collected. The integrated TIC501 profiling system can also be used in areas where no sensors may be installed in the roadway.

  • Following product families can be used
    Product family Free Flow Profiler
    The benchmark for automated measurement of vehicles
    • Automated and precise measurement, even in bad weather
    • Remote access to the Free Flow Profiler via a web browser
    • Event logging and monitoring of the Free Flow Profiler system status
    • Communication of measured vehicle data via TCP/IP interface
    Product family TIC501
    Reliable counting and classification with one sensor over several lanes
    • Precise vehicle counting and classification in free-flowing traffic
    • Maximum mounting flexibility: mounting above and at the side of the road possible
    • Detects multiple lanes at the same time
    • Highly precise counting, even for vehicles changing the lanes
    • Classification of up to 30 different vehicle categories
    • Easy to install and commission
    Product family TIC502
    The benchmark in non-contact vehicle classification
    • Highly precise classification in up to 30 different vehicle classes
    • Reliable in free-flowing and stop-and-go traffic
    • Web-based user interface
    • Works in all climate zones (–40 °C ... +60 °C) thanks to expanded temperature range
    • Data history of the last 50 vehicles detected
    • Can be extended to include the axle counting function
    Product family TIC102
    Reliable vehicle classification and axle counting
    • Highly precise vehicle classification and axle counting in all traffic conditions
    • Reliable in free-flowing and stop-and-go traffic
    • Detection of lane changers
    • Detection of up to 30 different vehicle classes
    • Time synchronization with external systems
    • Easy to install and commission
TOP