Contact
Feedback

End position monitoring at the scissor lift table

An inductive safety switch monitors the end position of the scissor lift table. The safety switch meets the requirements of various safety standards (such as EN 62061 and EN ISO 13849).

  • Following product families can be used
    Product family IN3000 Direct
    Safe, non-contact position monitoring
    • Response range of up to 15 mm
    • LED status indicator
    • Up to performance level PL d (EN ISO 13849), SILCL2 (EN 62061), SIL2 (IEC 61508)
    • Flexi Loop-compatible M12 plug connector
TOP