Contact
Feedback

Access protection with muting

Vertical safety light curtains put the required safety functions into action. Flexible entry and exit monitoring is made possible through a switching amplifier and muting sensors. These are connected directly at the site and reduce the amount of cabling required.

  • Following product families can be used
    Product family M4000 Advanced Curtain
    On-site connection of the muting signals and high resolution
    • Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
    • Rugged housing with three mounting grooves
    • 7-segment display
    • Resolution 14 mm or 30 mm, scanning range up to 19 m
    • External device monitoring (EDM), restart interlock (RES), application diagnostic output (ADO), and SDL interface
    • Beam coding for correct system allocation
    • Muting: on-site connection and processing in combination with the UE403 muting switching amplifier
    • Configuration and diagnostics via PC
TOP