Mobile material identification

To enhance process reliability, the IDM140 hand-held scanner reads the bar code stickers on the material sacks and transfers the data in the code to the machine controller. This ensures that the right material for the job and product in question is fed to the machine.

  • Following product families can be used
    • Identification of all standard 1D, stacked, and 2D codes
    • Reliable, secure, and fast code reading
    • Rugged housing with IP 65 enclosure rating
    • Supports all standard wired and wireless interfaces as well as industrial fieldbuses through SICK connectivity
    • Good read feedback via LED, beeper, and vibration
    • Identification of all standard 1D, stacked, and 2D codes
    • Reliable, secure, and fast code reading
    • Rugged, stable housing with IP 65 enclosure rating
    • Supports all common corded and cordless interfaces as well as industrial fieldbuses via SICK connectivity
    • Good read feedback via LED, beeper, and vibration
    • Reading distance up to 850 mm
    • Identifies all popular linear bar codes
    • Scan rate up to 500 scans/second
    • Withstands 24 drops from 1.8 m height
    • Highly visible scan line
    • IP 41 enclosure rating

Production logistics get smart

Closing the circle - Sensor solutions in production logistics - even for the smallest spaces in production

Learn more