Contact
Feedback

Hazardous point protection on guillotine machines

The miniTwin safety light curtain protects access to the plate shears. The miniTwin has a small size, a flexible mounting design, and no blind zones, enabling easy integration near the hazardous point. Used in conjunction with a safety relay or the Flexi Soft safety controller, it enables safety functions to be implemented conveniently across the entire machine.

  • Following product families can be used
    Product family miniTwin4
    The smallest light curtain with the highest protection level, PL e
    • Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
    • Compact cross section (15 mm x 32 mm) with no dead zones
    • Cascadable twin stick design – sender and receiver in a single housing
    • Customized protective field heights in 60-mm increments from 120 mm to 1,200 mm
    • Typical scanning ranges 0 m ... 5 m
    • Intelligent, software-free configuration of external device monitoring (EDM) and reset function (RES)
    • M12, 5-pin device connection
TOP