Hazardous point protection at machine doors that close automatically

The deTec Core HG safety light curtain is installed upstream of the machine door, which closes automatically. It has a small size, a flexible mounting design, and no blind zones, enabling easy integration into the machine design. The front screen is made of hardened glass and is particularly resistant to chemicals in the form of coolants, lubricants, and cleaning agents, ensuring a longer service life.

  • Following product families can be used
    • Safety controller with modular hardware platform
    • Configuration saved in the system plug
    • Safe controller networking with Flexi Line
    • Safe series connection with Flexi Loop
    • Safe drive monitoring
    • Safe analog value monitoring
    • Flexi Soft Designer license-free configuration software
  • Following products can be used
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core HG
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,800 mm
    • System connection: Male connector M12, 5-pin
    • Connection type: Male connector M12, 5-pin
    • Extension connection: Without extension connection
    • Front screen material: Chemically prestressed float glass
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core HG
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 900 mm
    • System connection: Male connector M12, 5-pin
    • Connection type: Male connector M12, 5-pin
    • Extension connection: Without extension connection
    • Front screen material: Chemically prestressed float glass
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core HG
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,500 mm
    • System connection: Male connector M12, 5-pin
    • Connection type: Male connector M12, 5-pin
    • Extension connection: Without extension connection
    • Front screen material: Chemically prestressed float glass
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core HG
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,800 mm
    • System connection: Male connector M12, 5-pin
    • Connection type: Male connector M12, 5-pin
    • Extension connection: Without extension connection
    • Front screen material: Chemically prestressed float glass
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core HG
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,200 mm
    • System connection: Male connector M12, 5-pin
    • Connection type: Male connector M12, 5-pin
    • Extension connection: Without extension connection
    • Front screen material: Chemically prestressed float glass
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core HG
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,800 mm
    • System connection: Male connector M12, 5-pin
    • Connection type: Male connector M12, 5-pin
    • Extension connection: Without extension connection
    • Front screen material: Chemically prestressed float glass
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core HG
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 900 mm
    • System connection: Male connector M12, 5-pin
    • Connection type: Male connector M12, 5-pin
    • Extension connection: Without extension connection
    • Front screen material: Chemically prestressed float glass
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core HG
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,500 mm
    • System connection: Male connector M12, 5-pin
    • Connection type: Male connector M12, 5-pin
    • Extension connection: Without extension connection
    • Front screen material: Chemically prestressed float glass
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4 Core HG
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,800 mm
    • System connection: Male connector M12, 5-pin
    • Connection type: Male connector M12, 5-pin
    • Extension connection: Without extension connection
    • Front screen material: Chemically prestressed float glass
    • Enclosure rating: IP65, IP67
    Details
    Compare now
    Piece