Automated part infeed and outfeed

The conveyor feeds in new workpieces and discharges machined ones simultaneously. The individual workpieces and empty workpiece carriers are made available. The IME inductive proximity sensor detects the position of the workpiece carrier. The WL12 small photoelectric sensor monitors whether a workpiece is placed on the carrier. Both signals are used to control the process.

  • Following product families can be used
    • Best-in-class retro-reflective laser performance in a metal housing
    • Teflon® coating available
    • Precise autocollimation optics
    • Adjustable focus on retro-reflective sensors
    • High switching frequency of 2.5 kHz
    • Connection via cable or rotatable connector
    • Mounting options with through holes, blind holes, oblong holes and dovetail
    • Laser protection class 1 or 2
    • Types: M8 to M30
    • Extended sensing ranges: 1.5 mm to 38 mm
    • Electrical configuration: DC 3-/4-wire, DC 2-wire
    • Enclosure rating: IP 67
    • Temperature range: –25 °C to +75 °C
    • Nickel-plated brass housing; plastic sensing face
    • Types: M12 to M30
    • Simple sensing ranges: 2 to 15 mm
    • Electrical configuration: AC 2-wire, AC/DC 2-wire
    • Enclosure rating: IP67
    • Temperature range: –25 °C to 75 °C
    • Nickel-plated brass housing; plastic sensing face