Contact
Feedback

Shoe sorter pin monitoring

Optical fork sensors are used to check whether the pins of a shoe sorter are in the correct position. This application increases the availability of the sorter and allows for early intervention in case of problems.

  • Following product families can be used
    Product family WFM
    Plug-and-play fork sensors – connect and get started.
    • Clearly visible red emitted light
    • No setup required: The sensor is ready for operation immediately
    • Receive indicator, visible all-round
    • 5 fork sizes with a maximum depth of 120 mm and a maximum width of 180 mm
    • Stable aluminum housing with IP 67 enclosure rating
TOP